AB11SA-310843

Acme screw, 5/16" diameter, 0.50" lead, 3 Feet length
Qty Range Price/Unit Ships Within
1 - 9 $168.50 4 wks
10 - 24 $153.81 4 wks
25 - 49 $147.66 4 wks
50 - 99 $139.45 4 wks
100+ Request for Quote
$168.50

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Lead Accuracy ± 0.010" / Foot
Material 18-8 Stainless
Outside Dia. 5/16 Inch
Overall Length (ft) 3 Feet
Screw Size 5/16 - 8 - 4st Inch
Thread Form 2G

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team