AB11SA-310841
Acme screw, 5/16" diameter, 0.50" lead, 1 foot length
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $81.38 | 7 wks |
10 - 24 | $73.24 | 7 wks |
25 - 49 | $69.09 | 7 wks |
50 - 99 | $66.58 | 7 wks |
100+ | Request for Quote |
$81.38
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Lead Accuracy | ± 0.010" / Foot |
---|---|
Material | 18-8 Stainless Steel |
Outside Dia. | 5/16 Inch |
Overall Length (ft) | 1 Feet |
Screw Size | 5/16 - 8 - 4st Inch |
Thread Form | 2G |