AB11SA-310823
Acme screw, 5/16" diameter, 0.25" lead, 3 Feet length
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $115.89 | 11 wks |
10 - 24 | $104.99 | 11 wks |
25 - 49 | $100.84 | 11 wks |
50 - 99 | $96.67 | 11 wks |
100+ | Request for Quote |
$115.89
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Lead Accuracy | ± 0.010" / Foot |
---|---|
Material | 18-8 Stainless Steel |
Outside Dia. | 5/16 Inch |
Overall Length (ft) | 3 Feet |
Screw Size | 5/16 - 8 - 2st Inch |
Thread Form | 2G |