AB11SA-251613

Acme screw, 1/4" diameter, 0.062" lead, 3 Feet length
Qty Range Price/Unit Ships Within
1 - 9 $115.32 8 wks
10 - 24 $104.48 8 wks
25 - 49 $100.34 8 wks
50 - 99 $96.19 8 wks
100+ Request for Quote
$115.32

Availability: 3 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Lead Accuracy ± 0.010" / Foot
Material 18-8 Stainless
Outside Dia. 1/4 Inch
Overall Length (ft) 3 Feet
Screw Size 1/4 - 16 - 1st Inch
Thread Form 2G

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team