AB11SA-251611
Acme screw, 1/4" diameter, 0.062 lead, 1 foot length
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $79.33 | 4 wks |
10 - 24 | $63.43 | 4 wks |
25 - 49 | $57.17 | 4 wks |
50 - 99 | $52.05 | 4 wks |
100+ | Request for Quote |
$79.33
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Lead Accuracy | ± 0.010" / Foot |
---|---|
Material | 18-8 Stainless Steel |
Outside Dia. | 1/4 Inch |
Overall Length (ft) | 1 Feet |
Screw Size | 1/4 - 16 - 1st Inch |
Thread Form | 2G |