A36R51M170090
2 mm (GT3) Pitch, 170 Teeth, 3mm Wide Single Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $8.45 | 14 wks |
25 - 99 | $6.76 | 14 wks |
100 - 249 | $5.91 | 14 wks |
250 - 499 | $5.26 | 14 wks |
500+ | Request for Quote |
$8.45
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 9 mm |
Material | Neoprene |
No. Of Grooves | 170 |
Pitch | 2 mm (GT3) |
Pitch Length | 340 mm |
Tension Member (Cords) | Fiberglass |
Substitute Part | A 6R51M170090 |