A36R51M170030
2 mm (GT3) Pitch, 170 Teeth, 3mm Wide Single Sided Neoprene Belt with Fiberglass Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $4.95 | 14 wks |
| 25 - 99 | $4.11 | 14 wks |
| 100 - 249 | $3.49 | 14 wks |
| 250 - 499 | $3.02 | 14 wks |
| 500+ | Request for Quote |
$4.95
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Single Sided |
|---|---|
| Belt Width | 3 mm |
| Material | Neoprene |
| No. Of Grooves | 170 |
| Pitch | 2 mm (GT3) |
| Pitch Length | 340 mm |
| Tension Member (Cords) | Fiberglass |
| Substitute Part | A 6R51M170030 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities