A26Z16-040031
.080" (MXL) Pitch, 40 Teeth, 5/16" wide Low Dust TruMotion Timng Belt with elevated temperature capability
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $4.60 | 2 wks |
25 - 99 | $2.97 | 2 wks |
100 - 249 | $2.23 | 2 wks |
250 - 499 | $2 | 2 wks |
500+ | Request for Quote |
$4.60
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 0.3125 Inch |
Material | Polymer Compound |
No. Of Grooves | 40 |
Pitch | .080" (MXL) |
Pitch Length | 3.2 Inch |
Tension Member | Fiberglass |
Substitute Part | A 6Z16M040080,A 6Z16-040031 |