A26Z16-040025
.080" (MXL) Pitch, 40 Teeth, 1/4" wide Low Dust TruMotion Timng Belt with elevated temperature capability
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $3.93 | 4 wks |
25 - 99 | $2.86 | 4 wks |
100 - 249 | $2.26 | 4 wks |
250 - 499 | $2.1 | 16 wks |
500+ | Request for Quote |
$3.93
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 0.25 Inch |
Material | Polymer Compound |
No. Of Grooves | 40 |
Pitch | .080" (MXL) |
Pitch Length | 3.2 Inch |
Tension Member | Fiberglass |
Substitute Part | A 6Z16-040025,A 6Z16M040060 |