A26Z16-040018

.080" (MXL) Pitch, 40 Teeth, 3/16" wide Low Dust TruMotion Timng Belt with elevated temperature capability
Qty Range Price/Unit Ships Within
1 - 24 $3.49 2 wks
25 - 99 $2.46 2 wks
100 - 249 $1.94 2 wks
250 - 499 $1.77 2 wks
500+ Request for Quote
$3.49

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Belt Type Single Sided
Belt Width 0.1875 Inch
Material Polymer Compound
No. Of Grooves 40
Pitch .080" (MXL)
Pitch Length 3.2 Inch
Tension Member Fiberglass
Substitute Part A 6Z16-040018,A 6Z16M040045

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team