A26R55M130090
GT2 (5MM) Pitch, 130 Grooves, 9mm wide TruMotion belt with low dust & Elevated Temperature Capability
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $17.62 | 4 wks |
25 - 49 | $14.27 | 4 wks |
50 - 99 | $12.04 | 16 wks |
100 - 249 | $10.83 | 16 wks |
250+ | Request for Quote |
$17.62
Availability: 15 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 9 mm |
Material | Polymer Compound |
No. Of Grooves | 130 |
Pitch | 5 mm (GT2) |
Pitch Length | 650 mm |
Tension Member | Fiberglass |
Substitute Part | A 6R55M130090 |