A26R53M179090
GT2 (3MM) Pitch, 179 Grooves, 9mm wide TruMotion belt with low dust & Elevated Temperature Capability
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $12.69 | 4 wks |
25 - 49 | $9.96 | 4 wks |
50 - 99 | $8.38 | 4 wks |
100 - 249 | $7.53 | 16 wks |
250+ | Request for Quote |
$12.69
Availability: 66 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 9 mm |
Material | Polymer Compound |
No. Of Grooves | 179 |
Pitch | 3 mm (GT2) |
Pitch Length | 537 mm |
Tension Member | Fiberglass |
Substitute Part | A 6R53M179090 |