A26R53M100150
3mm (GT2) Pitch, 100 Grooves, 15mm wide TruMotion belt with low dust & Elevated Temperature Capibility.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $17.18 | 4 wks |
| 25 - 49 | $13.6 | 4 wks |
| 50 - 99 | $11.48 | 4 wks |
| 100 - 249 | $10.33 | 16 wks |
| 250+ | Request for Quote |
$17.18
Availability: 6 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Single Sided |
|---|---|
| Belt Width | 15 mm |
| Material | Polymer Compound |
| No. Of Grooves | 100 |
| Pitch | 3 mm (GT2) |
| Pitch Length | 300 mm |
| Tension Member | Fiberglass |
| Substitute Part | A 6R53M100150 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities