A26R53M085060
GT2 (3MM) Pitch, 85 Grooves, 6mm wide TruMotion belt with low dust & Elevated Temperature Capability
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $8.06 | 4 wks |
25 - 49 | $6.22 | 4 wks |
50 - 99 | $5.19 | 4 wks |
100 - 249 | $4.64 | 4 wks |
250+ | Request for Quote |
$8.06
Availability: 23 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 6 mm |
Material | Polymer Compound |
No. Of Grooves | 85 |
Pitch | 3 mm (GT2) |
Pitch Length | 255 mm |
Tension Member | Fiberglass |
Substitute Part | A 6R53M085060 |