A26R51M080030
GT2 (2MM) Pitch, 80 Grooves, 3mm wide TruMotion belt with low dust & Elevated Temperature Capability
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $4.34 | 16 wks |
25 - 99 | $3.39 | 16 wks |
100 - 249 | $2.93 | 16 wks |
250 - 499 | $2.65 | 16 wks |
500+ | Request for Quote |
$4.34
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 3 mm |
Material | Polymer Compound |
No. Of Grooves | 80 |
Pitch | 2 mm (GT2) |
Pitch Length | 160 mm |
Tension Member | Fiberglass |
Substitute Part | A 6R51M080030 |