A26R51M062060
GT2 (2MM) Pitch, 62 Grooves, 6mm wide TruMotion belt with low dust & Elevated Temperature Capability
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $6.00 | 4 wks |
25 - 99 | $4.69 | 4 wks |
100 - 249 | $4.05 | 4 wks |
250 - 499 | $3.66 | 16 wks |
500+ | Request for Quote |
$6.00
Availability: 24 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 6 mm |
Material | Polymer Compound |
No. Of Grooves | 62 |
Pitch | 2 mm (GT2) |
Pitch Length | 124 mm |
Tension Member | Fiberglass |
Substitute Part | A 6R51M062060 |