A26R 3-133037
.200" (XL) Pitch, 133 Teeth, 3/8" wide Low Dust TruMotion Timng Belt with elevated temperature capability
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $9.45 | 16 wks |
25 - 99 | $6.64 | 16 wks |
100 - 249 | $5.2 | 16 wks |
250 - 499 | $4.76 | 16 wks |
500+ | Request for Quote |
$9.45
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 0.375 Inch |
Material | Polymer Compound |
No. Of Grooves | 133 |
Pitch | .200" (XL) |
Pitch Length | 26.6 Inch |
Tension Member | Fiberglass |
Substitute Part | A 6R 3-133037,A 6R 3M133095 |