A26R 3-093031
.200" (XL) Pitch, 93 Teeth, 5/16" wide Low Dust TruMotion Timng Belt with elevated temperature capability
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $7.50 | 16 wks |
25 - 99 | $5.2 | 16 wks |
100 - 249 | $4.03 | 16 wks |
250 - 499 | $3.68 | 16 wks |
500+ | Request for Quote |
$7.50
Availability: 6 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 0.3125 Inch |
Material | Polymer Compound |
No. Of Grooves | 93 |
Pitch | .200" (XL) |
Pitch Length | 18.6 Inch |
Tension Member | Fiberglass |
Substitute Part | A 6R 3M093080,A 6R 3-093031 |