A26R 3-092037
.200" (XL) Pitch, 92 Teeth, 3/8" wide Low Dust TruMotion Timng Belt with elevated temperature capability
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $8.50 | 10 wks |
25 - 99 | $5.93 | 10 wks |
100 - 249 | $4.63 | 10 wks |
250 - 499 | $4.23 | 10 wks |
500+ | Request for Quote |
$8.50
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 0.375 Inch |
Material | Polymer Compound |
No. Of Grooves | 92 |
Pitch | .200" (XL) |
Pitch Length | 18.4 Inch |
Tension Member | Fiberglass |
Substitute Part | A 6R 3-092037,A 6R 3M092095 |