A26R 3-065031
.200" (XL) Pitch, 65 Teeth, 5/16" wide Low Dust TruMotion Timng Belt with elevated temperature capability
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $7.12 | 15 wks |
25 - 99 | $4.83 | 15 wks |
100 - 249 | $3.74 | 15 wks |
250 - 499 | $3.39 | 15 wks |
500+ | Request for Quote |
$7.12
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 0.3125 Inch |
Material | Polymer Compound |
No. Of Grooves | 65 |
Pitch | .200" (XL) |
Pitch Length | 13 Inch |
Tension Member | Fiberglass |
Substitute Part | A 6R 3M065080,A 6R 3-065031 |