A16A58M50
GT2 (8mm) Pitch, 81mm Wide by 72mm long Aluminum Clamping Kit suitable for linear drive only
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $149.66 | 8 wks |
10 - 24 | $147.28 | 8 wks |
25 - 99 | $144.25 | 8 wks |
100 - 249 | $139.61 | 8 wks |
250+ | Request for Quote |
$149.66
Availability: 5 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Pitch | GT2 (8mm) mm |
---|---|
Belt Width | 50 mm |
Clamp Length | 72 mm |
Material | Aluminum Alloy |
Total Weight (kg) | 0.448 kg |
Width Of Cover | 81 mm |