A16A58M30
GT2 (8mm) Pitch, 60.5mm Wide by 72mm long Aluminum Clamping Kit suitable for linear drive only
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $136.99 | 8 wks |
10 - 24 | $134.58 | 8 wks |
25 - 99 | $131.72 | 8 wks |
100 - 249 | $127.32 | 8 wks |
250+ | Request for Quote |
$136.99
Availability: 8 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Pitch | GT2 (8mm) mm |
---|---|
Belt Width | 30 mm |
Clamp Length | 72 mm |
Material | Aluminum Alloy |
Total Weight (kg) | 0.334 kg |
Width Of Cover | 60.5 mm |