A16A58M20
GT2 (8mm) Pitch, 50.5mm Wide by 72mm long Aluminum Clamping Kit suitable for linear drive only
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $129.16 | 8 wks |
10 - 24 | $126.81 | 8 wks |
25 - 99 | $124.09 | 8 wks |
100 - 249 | $119.9 | 8 wks |
250+ | Request for Quote |
$129.16
Availability: 17 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Pitch | GT2 (8mm) mm |
---|---|
Belt Width | 20 mm |
Clamp Length | 72 mm |
Material | Aluminum Alloy |
Total Weight (kg) | 0.272 kg |
Width Of Cover | 50.5 mm |