A16A55M25
GT2 (5mm) Pitch, 47mm Wide by 45mm long Aluminum Clamping Kit suitable for linear drive only
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $108.59 | 8 wks |
10 - 24 | $106.41 | 8 wks |
25 - 99 | $104.02 | 8 wks |
100 - 249 | $100.38 | 8 wks |
250+ | Request for Quote |
$108.59
Availability: 7 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Pitch | GT2 (5mm) mm |
---|---|
Belt Width | 25 mm |
Clamp Length | 45 mm |
Material | Aluminum Alloy |
Total Weight (kg) | 0.096 kg |
Width Of Cover | 47 mm |