A16A51M09

GT2 (2mm) Pitch, 21.8mm Wide by 18mm long Aluminum Clamping Kit suitable for linear drive only
Qty Range Price/Unit Ships Within
1 - 9 $88.28 8 wks
10 - 24 $86.23 8 wks
25 - 99 $84.21 8 wks
100 - 249 $80.62 8 wks
250+ Request for Quote
$88.28

Availability: 20 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Belt Pitch GT2 (2mm) mm
Belt Width 9 mm
Clamp Length 18 mm
Material Aluminum Alloy
Total Weight (kg) 0.017 kg
Width Of Cover 21.8 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team