A16A51M04
GT2 (2mm) Pitch, 16.8mm Wide by 18mm long Aluminum Clamping Kit suitable for linear drive only
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $88.28 | 8 wks |
10 - 24 | $86.23 | 8 wks |
25 - 99 | $84.21 | 8 wks |
100 - 249 | $80.62 | 8 wks |
250+ | Request for Quote |
$88.28
Availability: 19 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Pitch | GT2 (2mm) mm |
---|---|
Belt Width | 4 mm |
Clamp Length | 18 mm |
Material | Aluminum Alloy |
Total Weight (kg) | 0.006 kg |
Width Of Cover | 16.8 mm |