A16A35M16
T5 (5mm) Pitch, 37.5mm Wide by 43mm long Aluminum Clamping Kit suitable for linear drive only
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $86.37 | 8 wks |
10 - 24 | $84.34 | 8 wks |
25 - 99 | $82.35 | 8 wks |
100 - 249 | $78.81 | 8 wks |
250+ | Request for Quote |
$86.37
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Pitch | T5 (5mm) mm |
---|---|
Belt Width | 16 mm |
Clamp Length | 43 mm |
Material | Aluminum Alloy |
Total Weight (kg) | 0.07 kg |
Width Of Cover | 37.5 mm |