A16A35M10
T5 (5mm) Pitch, 31.5mm Wide by 43mm long Aluminum Clamping Kit suitable for linear drive only
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $76.34 | 8 wks |
10 - 24 | $74.33 | 8 wks |
25 - 99 | $72.42 | 8 wks |
100 - 249 | $69.2 | 8 wks |
250+ | Request for Quote |
$76.34
Availability: 12 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Pitch | T5 (5mm) mm |
---|---|
Belt Width | 10 mm |
Clamp Length | 43 mm |
Material | Aluminum Alloy |
Total Weight (kg) | 0.07 kg |
Width Of Cover | 31.5 mm |