A16A35M06

T5 (5mm) Pitch, 27.5mm Wide by 72mm long Aluminum Clamping Kit suitable for linear drive only
Qty Range Price/Unit Ships Within
1 - 9 $68.95 8 wks
10 - 24 $66.97 8 wks
25 - 99 $65.14 8 wks
100 - 249 $62.16 8 wks
250+ Request for Quote
$68.95

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Belt Pitch T5 (5mm) mm
Belt Width 6 mm
Clamp Length 72 mm
Material Aluminum Alloy
Total Weight (kg) 0.05 kg
Width Of Cover 27.5 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team