A16A28M30

8mm (HTD) Pitch, 60.5mm Wide by 72mm long Aluminum Clamping Kit suitable for linear drive only
Qty Range Price/Unit Ships Within
1 - 9 $136.96 8 wks
10 - 24 $134.55 8 wks
25 - 99 $131.69 8 wks
100 - 249 $127.29 8 wks
250+ Request for Quote
$136.96

Availability: 4 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Belt Pitch 8mm (HTD) mm
Belt Width 30 mm
Clamp Length 72 mm
Material Aluminum Alloy
Total Weight (kg) 0.331 kg
Width Of Cover 60.5 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team