A16A25M15

5mm (HTD) Pitch, 36.5mm Wide by 45mm long Aluminum Clamping Kit suitable for linear drive only
Qty Range Price/Unit Ships Within
1 - 9 $97.59 8 wks
10 - 24 $95.54 8 wks
25 - 99 $93.46 8 wks
100 - 249 $89.57 8 wks
250+ Request for Quote
$97.59

Availability: 11 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Belt Pitch 5mm (HTD) mm
Belt Width 15 mm
Clamp Length 45 mm
Material Aluminum Alloy
Total Weight (kg) 0.068 kg
Width Of Cover 36.5 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team