A16A25M09

5mm (HTD) Pitch, 31.5mm Wide by 45mm long Aluminum Clamping Kit suitable for linear drive only
Qty Range Price/Unit Ships Within
1 - 9 $86.83 8 wks
10 - 24 $84.79 8 wks
25 - 99 $82.78 8 wks
100 - 249 $79.24 8 wks
250+ Request for Quote
$86.83

Availability: 31 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Belt Pitch 5mm (HTD) mm
Belt Width 9 mm
Clamp Length 45 mm
Material Aluminum Alloy
Total Weight (kg) 0.068 kg
Width Of Cover 31.5 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team