A16A 4-075
.375" (L) Pitch, 1.87" Wide by 3.245" Long Aluminum Clamp Kit suitable for linear drive only
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $134.06 | 8 wks |
10 - 24 | $133.22 | 8 wks |
25 - 99 | $130.98 | 8 wks |
100 - 249 | $127.47 | 8 wks |
250+ | Request for Quote |
$134.06
Availability: 14 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Pitch | .375" (L) Inch |
---|---|
Belt Width | 0.75 Inch |
Clamp Length (A) | 3.245 Inch |
Material | Aluminum Alloy |
Total Weight (lbs) | 0.67 lb. |
Width Of Cover (C) | 1.87 Inch |