A16A 4-050

.375" (L) Pitch, 1.62" Wide by 3.245" Long Aluminum Clamp Kit suitable for linear drive only
Qty Range Price/Unit Ships Within
1 - 9 $129.86 8 wks
10 - 24 $129.01 8 wks
25 - 99 $126.82 8 wks
100 - 249 $123.4 8 wks
250+ Request for Quote
$129.86

Availability: 11 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Belt Pitch .375" (L) Inch
Belt Width 0.5 Inch
Clamp Length (A) 3.245 Inch
Material Aluminum Alloy
Total Weight (lbs) 0.58 lb.
Width Of Cover (C) 1.62 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team