A16A 3-037
.200" (XL) Pitch, 1.22" Wide by 1.74" Long Aluminum Clamp Kit suitable for linear drive only
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $88.91 | 8 wks |
10 - 24 | $87.89 | 8 wks |
25 - 99 | $86.24 | 8 wks |
100 - 249 | $83.13 | 8 wks |
250+ | Request for Quote |
$88.91
Availability: 12 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Pitch | .200" (XL) Inch |
---|---|
Belt Width | 0.375 Inch |
Clamp Length (A) | 1.74 Inch |
Material | Aluminum Alloy |
Total Weight (lbs) | 0.14 lb. |
Width Of Cover (C) | 1.22 Inch |