A14Z 6-740176
Pencil Type Tension Gauge
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $40.98 | 8 wks |
5 - 9 | $38.42 | 8 wks |
10 - 24 | $36.16 | 8 wks |
25 - 49 | $34.15 | 8 wks |
50+ | Request for Quote |
$40.98
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Configuration | Pencil Type |
---|---|
Max. Deflection Force (lbs) | 30 lbs lbs |