A10Z64-THTW
#10-32 Stud, 27.6 - 55.1 lb./leg Optimum Load, Double Studded Silicone Gel Vibration Damper
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $58.90 | 11 wks |
10 - 49 | $57.94 | 11 wks |
50 - 99 | $56.97 | 11 wks |
100 - 249 | $56 | 11 wks |
250+ | Request for Quote |
$58.90
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Body Height (C) | 0.98 Inch |
---|---|
Bottom Diameter (D) | 1.38 Inch |
Material (Stud) | Stainless Steel |
Material (Body) | Silicone Gel |
Optimum Load (lbf) | 27.6 - 55.1 lb/leg |
Recommended Frequency (Hz) | From 14 Hz |
Resonance Point (Hz) | 10 - 8 Hz |
Thread Length (C₁) | 0.75 Inch |
Thread Size (#) | #10-32 |
Top Dia. (d) | 1.1 Inch |