A10Z64-THB

#6-32 Stud, .9 - 1.3 lb./leg Optimum Load, Double Studded Silicone Gel Vibration Damper
Qty Range Price/Unit Ships Within
1 - 9 $78.20 9 wks
10 - 49 $77.33 9 wks
50 - 99 $76.83 9 wks
100 - 249 $75.58 9 wks
250+ Request for Quote
$78.20

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Body Height (C) 0.71 Inch
Bottom Diameter (D) 0.71 Inch
Material (Stud) Stainless Steel
Material (Body) Silicone Gel
Optimum Load (lbf) .9 - 1.3 lb/leg
Recommended Frequency (Hz) 18˜ Hz
Resonance Point (Hz) 13 - 11 Hz
Thread Length (C₁) 0.5 Inch
Thread Size (#) #6-32
Top Dia. (d) 0.47 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team