A10Z64-SF02
#10-32 Stud, 2.8 - 7.2 lb./leg Optimum Load, Flanged Silicone Gel Vibration Damper
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $46.18 | 11 wks |
10 - 49 | $43.6 | 11 wks |
50 - 99 | $42.33 | 11 wks |
100 - 249 | $36.31 | 11 wks |
250+ | Request for Quote |
$46.18
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Distance Between Center | 1.81 in. |
---|---|
Load Type | Compression Only |
Material (Flange Plate) | Stainless Steel |
Material (Stud) | Stainless Steel |
Material (Body) | Silicone Gel |
Optimum Load | 2.8 - 7.2 lbf/leg |
Resonance Magnification | 6.5 dB |
Resonance Point (Hz) | 9.5 Hz |
Thread Length | 0.75 in. |
Thread Size (#) | #10-32 |