A10Z62MSN50
100mm X 100mm Silicone Gel Sheet suitable for Frequency From 30Hz
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $117.26 | 11 wks |
10 - 49 | $114.93 | 11 wks |
50 - 99 | $110.94 | 11 wks |
100 - 249 | $106.67 | 11 wks |
250+ | Request for Quote |
$117.26
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Color | Blue |
---|---|
Deflection | 0.7 to 2 mm |
Frequency (Hz) | From 30 Hz |
Length | 100 mm |
Optimum Load (kgf) | 15 to 50 kgf./sheet |
Overall Height | 7 mm |
Resonance Mag. (Hz) | 20 To 18 Hz |
Resonance Point (Hz) | 22 To 15 Hz |
Width | 100 mm |
Substitute Part | A10Z62-SN50 |