A10Z62MSN15

100mm X 100mm Silicone Gel Sheet suitable for Frequency From 37Hz
Qty Range Price/Unit Ships Within
1 - 9 $117.26 9 wks
10 - 49 $114.93 9 wks
50 - 99 $110.94 9 wks
100 - 249 $106.67 9 wks
250+ Request for Quote
$117.26

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Color Orange
Deflection 1.1 to 2.2 mm
Frequency (Hz) From 37 Hz
Length 100 mm
Optimum Load (kgf) 5 to 15 kgf./sheet
Overall Height 7 mm
Resonance Mag. (Hz) 13 Hz
Resonance Point (Hz) 26 To 18 Hz
Width 100 mm
Substitute Part A10Z62-SN15

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team