A10Z62MSN05
100mm X 100mm Silicone Gel Sheet suitable for Frequency From 40Hz
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $117.26 | 9 wks |
10 - 49 | $114.93 | 9 wks |
50 - 99 | $110.94 | 9 wks |
100 - 249 | $106.67 | 9 wks |
250+ | Request for Quote |
$117.26
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Color | Green |
---|---|
Deflection | 1.5 to 2.5 mm |
Frequency (Hz) | From 40 Hz |
Length | 100 mm |
Optimum Load (kgf) | 2 to 5 kgf./sheet |
Overall Height | 7 mm |
Resonance Mag. (Hz) | 8 Hz |
Resonance Point (Hz) | 29 To 23 Hz |
Width | 100 mm |
Substitute Part | A10Z62-SN05 |