A10Z62MSN02

100mm X 100mm Silicone Gel Sheet suitable for Frequency From 38Hz
Qty Range Price/Unit Ships Within
1 - 9 $117.26 9 wks
10 - 49 $114.93 9 wks
50 - 99 $110.94 9 wks
100 - 249 $106.67 9 wks
250+ Request for Quote
$117.26

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Color Yellow
Deflection 1.4 to 3 mm
Frequency (Hz) From 38 Hz
Length 100 mm
Optimum Load (kgf) 0.5 to 2 kgf./sheet
Overall Height 7 mm
Resonance Mag. (Hz) 6 Hz
Resonance Point (Hz) 27 To 21 Hz
Width 100 mm
Substitute Part A10Z62-SN02

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team