A10Z62MGT5
1000mm Length X 10mm Width X 3mm Thick Silicone Gel Tape With Good Chemical Resistance
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $51.80 | 11 wks |
10 - 49 | $49.65 | 11 wks |
50 - 99 | $46.86 | 11 wks |
100 - 249 | $44.71 | 11 wks |
250+ | Request for Quote |
$51.80
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Application | Adhesive Agent |
---|---|
Length | 1000 mm |
Material | Silicone Gel |
Thickness | 3 mm |
Width | 10 mm |
Substitute Part | A10Z62-GT5 |