A10Z62MGT4
1000mm Length X 20mm Width X 2mm Thick Silicone Gel Tape With Good Chemical Resistance
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $59.29 | 9 wks |
10 - 49 | $57.04 | 9 wks |
50 - 99 | $53.86 | 9 wks |
100 - 249 | $51.35 | 9 wks |
250+ | Request for Quote |
$59.29
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Application | Adhesive Agent |
---|---|
Length | 1000 mm |
Material | Silicone Gel |
Thickness | 2 mm |
Width | 20 mm |
Substitute Part | A10Z62-GT4 |