A10Z62MGT2

1000mm Length X 20mm Width X 1mm Thick Silicone Gel Tape With Good Chemical Resistance
Qty Range Price/Unit Ships Within
1 - 9 $45.02 9 wks
10 - 49 $42.95 9 wks
50 - 99 $40.56 9 wks
100 - 249 $38.66 9 wks
250+ Request for Quote
$45.02

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Application Adhesive Agent
Length 1000 mm
Material Silicone Gel
Thickness 1 mm
Width 20 mm
Substitute Part A10Z62-GT2

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team