A10Z62MGC8

20mm Width X 20mm Length X 10mm Thick Silicone Gel Chip With Good Chemical Resistance
Qty Range Price/Unit Ships Within
1 - 9 $130.77 9 wks
10 - 49 $109.51 9 wks
50 - 99 $103.38 9 wks
100 - 249 $98.6 9 wks
250+ Request for Quote
$130.77

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Application Adhesive Agent
Length (L) 20 mm
Material Silicone Gel
Thickness (T) 10 mm
Width (W) 20 mm
Substitute Part A10Z62-GC8

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team