A10Z62MGC4
15mm Width X 15mm Length X 5mm Thick Silicone Gel Chip With Good Chemical Resistance
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $68.60 | 11 wks |
10 - 49 | $57.39 | 11 wks |
50 - 99 | $54.19 | 11 wks |
100 - 249 | $51.68 | 11 wks |
250+ | Request for Quote |
$68.60
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Application | Adhesive Agent |
---|---|
Length (L) | 15 mm |
Material | Silicone Gel |
Thickness (T) | 5 mm |
Width (W) | 15 mm |
Substitute Part | A10Z62-GC4 |