A10Z62MGC3

15mm Width X 15mm Length X 3mm Thick Silicone Gel Chip With Good Chemical Resistance
Qty Range Price/Unit Ships Within
1 - 9 $59.29 9 wks
10 - 49 $50 9 wks
50 - 99 $47.21 9 wks
100 - 249 $45.02 9 wks
250+ Request for Quote
$59.29

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Application Adhesive Agent
Length (L) 15 mm
Material Silicone Gel
Thickness (T) 3 mm
Width (W) 15 mm
Substitute Part A10Z62-GC3

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team