A10Z62MGC2

10mm Width X 10mm Length X 5mm Thick Silicone Gel Chip With Good Chemical Resistance
Qty Range Price/Unit Ships Within
1 - 9 $46.09 9 wks
10 - 49 $38.73 9 wks
50 - 99 $36.58 9 wks
100 - 249 $34.87 9 wks
250+ Request for Quote
$46.09

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Application Adhesive Agent
Length (L) 10 mm
Material Silicone Gel
Thickness (T) 5 mm
Width (W) 10 mm
Substitute Part A10Z62-GC2

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team